??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Shaft Size
5-7/16 Inch
Expansion Type
Part Number
132383
Weight
500 lbs
Split Thrust Collar Part Number
132155
Split Thrust Collar Weight
10.8 lbs
A
14 Inch
B
26-3/4 Inch
C
9-1/2 Inch
DMAX
23-1/4 Inch
DMIN
21-1/4 Inch
E
5 Inch
Bolt Diameter
1-1/8 Inch
G
2-1/4 Inch
H
3-1/4 Inch
K
18-7/8 Inch
L
10 Inch
M
8-3/4 Inch
N
5-3/4 Inch
P
17-1/4 Inch
Q
1-5/8 Inch
R
1-1/4 Inch
S
2 Inch
T
2-15/16 Inch
U
3-3/4 Inch
U1
2 Inch
U2
1-7/8 Inch
V
4 Inch
V1
1-3/4 Inch
W
11-7/16 Inch
X
12-7/8 Inch
Y
1-7/8 Inch
Z
5-5/8 Inch
A1
1-1/4 Inch
B1
9-1/16 Inch
C1
1/4 Inch
D1
5-1/4 Inch
Thrust Collar - Diameter * Width
8-1/2*1 Inch
Oil (fl.oz.)
152 Inch
Modèles CAO générés
Aperçus 3D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.